Danfoss logo
V20HD01S06SB001A00KAR139AZ31, V20HD01S06SB001A00KAR139AZ31, V20HD01S06SB001A00KAR139AZ31-product-details

V20HD01S06SB001A00KAR139AZ31, V20HD01S06SB001A00KAR139AZ31, V20HD01S06SB001A00KAR139AZ31

820AR00026A

Model code: V20HD01S06SB001A00KAR139AZ31


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZESQUARE V20 HPV20 HP Single Pump
Model CodeV20HD01S06SB001A00KAR139AZ31
Model Code 1V20HD01S06SB001A00KAR139AZ31
Product height in4.600
Product height mm116.840
Product length in4.910
Product length mm124.714
Product width in4.380
Product width mm111.252