Product specifications
Characteristic | Value | Description |
---|---|---|
INLET PORT TYPE | 4 BOLT FLANGE | |
MOUNTING TYPE | 2 BOLT FLANGE SAE-B SIZE | |
PUMP TYPE | VANE PUMP | |
Series | DOUBLE SQUARE PUMP | |
SHAFT ROTATION | L-REFER LONG DESCRIPTION | |
Shaft type | 1-REFER LONG DESCRIPTION | |
OUTLETCOVER PORT ORIENTATION | DD-REFER LONG DESCRIPTION | |
DESIGN CODE | 12-DESIGN CODE | |
OUTLET PORT TYPE COVER SIDE | G1/2 BSP THREAD | |
OUTLET PORT TYPE SHAFT END | G .750 BSPF THREAD | |
RING CAPACITY COVER SIDE | 4 GPM | |
RING CAPACITY SHAFT END | 8 GPM | |
IPM FRAME SIZE | V2010 Double Pump | |
Model Code 1 | V2010 1F8B4B 1DD 12L |