V2010 1F13B2B 1DA 12L, V2010 1F13B2B 1DA 12L-product-details

V2010 1F13B2B 1DA 12L, V2010 1F13B2B 1DA 12L

850010-DAL

Model code: V2010 1F13B2B 1DA 12L


Tools

Product specifications

Characteristic
Value
Description
PUMP TYPEVVANE PUMP
Series2010DOUBLE SQUARE PUMP
Mounting type12 BOLT FLANGE SAE-B SIZE
IPM FRAME SIZESQUARE V2010V2010 Double Pump
Inlet Port TypeF4 BOLT FLANGE
RING CAPACITY COVER SIDE22 GPM
RING CAPACITY SHAFT END1313 GPM
OUTLET PORT TYPE SHAFT ENDBG .750 BSPF THREAD
Shaft Type13/16 SQUARE KEY,MAJOR DIA-.875, EXTENSION-2.31
OUTLETCOVER PORT ORIENTATIONDAOUTLET#2: 135 ° CCW FROM INLET PORT , OUTLET#1:90 °CW FROM INLET PORT
OUTLET PORT TYPE COVER SIDEBG1/2 BSP THREAD
DESIGN CODE1212-DESIGN CODE
Shaft RotationLLH CCW ROTATION VIEWED FROM SHAFT END
DESIGN CODE1212-DESIGN CODE
Inlet Port TypeF4 BOLT FLANGE
IPM FRAME SIZESQUARE V2010V2010 Double Pump
Model Code 1V2010 1F13B2B 1DA 12L
Mounting type12 BOLT FLANGE SAE-B SIZE
OUTLET PORT TYPE COVER SIDEBG1/2 BSP THREAD
OUTLET PORT TYPE SHAFT ENDBG .750 BSPF THREAD
OUTLETCOVER PORT ORIENTATIONDAOUTLET#2: 135 ° CCW FROM INLET PORT , OUTLET#1:90 °CW FROM INLET PORT
PUMP TYPEVVANE PUMP
RING CAPACITY COVER SIDE22 GPM
RING CAPACITY SHAFT END1313 GPM
Series2010DOUBLE SQUARE PUMP
Shaft RotationLLH CCW ROTATION VIEWED FROM SHAFT END
Shaft Type13/16 SQUARE KEY,MAJOR DIA-.875, EXTENSION-2.31