M series code B pumps
In addition to industry-leading noise reduction, compactness, and pressure rating, the PVM Code B open-circuit piston pump offers new design enhancements including a standard high-pressure shaft seal for longer life, an enlarged case port for better draining, and a standardized design, which improves lead times.
Features and benefits
- Optional power control helps the machine use power more accurately
- Variable-speed technology generates power far more efficiently than fixed-speed pumps
- Better energy efficiency eliminates the need for costly, energy-consuming cooling equipment
- Wide displacement range to meet virtually any application need
- ATEX certification helps ensure safe operation in explosive environments
- Adjust power settings in the field to easily fine tune performance
Applications
- Mining machinery
- Injection-molding machines
- Metal-forming machines
- Oil and gas equipment
- Conveyor lines
- Primary metals
Specifications
- Axial piston technology
- Displacement 18 cm3 to 141 cm3 [1.1 in3 to 8.6 in3]
- Continuous pressure rating 315 bar [4,600 psi]
Products shown: 0