Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASIC MODELS | PVB | VARIABLE DISPLACEMENT TYPE |
| DISPLACEMENT | 10 | 21,10 cm3/r (1.29 in3/r) |
| RO(VIEWING SHAFT END) | R | CLOCKWISE |
| DISPLACEMENT ZONE | S | ONE SIDE OF CENTER (PRESSURE COMPENSATED MODELS ONLY) |
| PUMP DESIGN NUMBER | 41 | 41-PUMP DESIGN NUMBER |
| DISPLACEMENT CONTROL OPTIONS | C | PRESSURE COMPENSATOR. PRESSURE ADJUSTMENT RANGE: PVB90: 19 TO 210 BAR (275 TO 3000 PSI), ALL OTHER MODELS: 17 TO 210 BAR (250 TO3000 PSI) |
| CONTROL DESIGN NUMBER | 12 | “CVP” CONTROL. |
| SPECIAL DESIGN OPTIONS | S124 | S124-SPECIAL DESIGN OPTIONS |
| BASIC MODELS | PVB | VARIABLE DISPLACEMENT TYPE |
| CONTROL DESIGN NUMBER | 12 | “CVP” CONTROL. |
| DISPLACEMENT | 10 | 21,10 cm3/r (1.29 in3/r) |
| DISPLACEMENT CONTROL OPTIONS | C | PRESSURE COMPENSATOR. PRESSURE ADJUSTMENT RANGE: PVB90: 19 TO 210 BAR (275 TO 3000 PSI), ALL OTHER MODELS: 17 TO 210 BAR (250 TO3000 PSI) |
| DISPLACEMENT ZONE | S | ONE SIDE OF CENTER (PRESSURE COMPENSATED MODELS ONLY) |
| IPM FRAME SIZE | PVB 10 | PVB 21cc Pump |
| Model Code 1 | PVB10-RS-41-C-12-S124 | |
| PUMP DESIGN NUMBER | 41 | 41-PUMP DESIGN NUMBER |
| RO(VIEWING SHAFT END) | R | CLOCKWISE |
| SPECIAL DESIGN OPTIONS | S124 | S124-SPECIAL DESIGN OPTIONS |
