Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASIC MODELS | PVB | VARIABLE DISPLACEMENT TYPE |
| DISPLACEMENT | 5 | 10,55 cm3/r (0.64 in3/r) |
| RO(VIEWING SHAFT END) | R | CLOCKWISE |
| DISPLACEMENT ZONE | S | ONE SIDE OF CENTER (PRESSURE COMPENSATED MODELS ONLY) |
| Shaft type | Y | SAE MODELS P*B5 TO 15 ONLY. OMIT FOR 20 THRU 90 MODELS |
| PUMP DESIGN NUMBER | 40 | 40-PUMP DESIGN NUMBER |
| DISPLACEMENT CONTROL OPTIONS | CVP | LOAD SENSING WITH PRESSURE LIMITER (CONTROL DIFFERENTIAL 160 PSI). |
| CONTROL DESIGN NUMBER | 13 | 13-CONTROL DESIGN NUMBER |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | PVB 5 | PVB 10.5cc Pump |
| Model Code 1 | PVB5-RSY-40-CVP-13 |