F3-PVB5-RSW-40-C-12-S225, F3-PVB5-RSW-40-C-12-S225-product-details

F3-PVB5-RSW-40-C-12-S225, F3-PVB5-RSW-40-C-12-S225

02-348781

Model code: F3-PVB5-RSW-40-C-12-S225


Tools

Product specifications

Characteristic
Value
Description
OIL TYPEF3MINIRAL OIL AND FIRE RESISTANT FLUID
BASIC MODELSPVBVARIABLE DISPLACEMENT TYPE
DISPLACEMENT510,55 cm3/r (0.64 in3/r)
RO(VIEWING SHAFT END)RCLOCKWISE
DISPLACEMENT ZONESONE SIDE OF CENTER (PRESSURE COMPENSATED MODELS ONLY)
THRU SHAFT OPTIONWNON THRU SHAFT (WITH SIDE ENTRY PORTS)
PUMP DESIGN NUMBER4040-PUMP DESIGN NUMBER
DISPLACEMENT CONTROL OPTIONSCPRESSURE COMPENSATOR. PRESSURE ADJUSTMENT RANGE: PVB90: 19 TO 210 BAR (275 TO 3000 PSI), ALL OTHER MODELS: 17 TO 210 BAR (250 TO3000 PSI)
CONTROL DESIGN NUMBER12“CVP” CONTROL.
SPECIAL DESIGN OPTIONSS225S225-SPECIAL DESIGN OPTIONS
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZEPVB 5PVB 10.5cc Pump
Model Code 1F3-PVB5-RSW-40-C-12-S225