Snap Ring (Dwng 190272)
117506
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 3.580 |
| Product height mm | | 90.932 |
| Product length in | | 0.110 |
| Product length mm | | 2.794 |
| Product width in | | 3.580 |
| Product width mm | | 90.932 |