Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVB series pumps
200079
12-007 ORING
200079
Tools
Add to comparison
Add to comparison
200079
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.285
Product height mm
7.239
Product length in
0.070
Product length mm
1.778
Product width in
0.285
Product width mm
7.239