Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVB series pumps
200088
12-018 ORING (SAME AS 16015-6-90)
200088
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
200088
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.879
Product height mm
22.327
Product length in
0.070
Product length mm
1.778
Product width in
0.879
Product width mm
22.327