KEY (SER)
20200-25
Tools20200-25 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Key |
| Product height in | 0.125 |
| Product height mm | 3.175 |
| Product length in | 0.500 |
| Product length mm | 12.700 |
| Product width in | 0.125 |
| Product width mm | 3.175 |