PVB6-RSY-40-CVP3-13-S238, PVB6-RSY-40-CVP3-13-S238-product-details

PVB6-RSY-40-CVP3-13-S238, PVB6-RSY-40-CVP3-13-S238

212AL00010A

Model code: PVB6-RSY-40-CVP3-13-S238


Tools

Product specifications

Characteristic
Value
Description
BASIC MODELSPVBVARIABLE DISPLACEMENT TYPE
DISPLACEMENT613,81 cm3/r (0.84 in3/r)
RO(VIEWING SHAFT END)RCLOCKWISE
DISPLACEMENT ZONESONE SIDE OF CENTER (PRESSURE COMPENSATED MODELS ONLY)
Shaft typeYSAE MODELS P*B5 TO 15 ONLY. OMIT FOR 20 THRU 90 MODELS
PUMP DESIGN NUMBER4040-PUMP DESIGN NUMBER
DISPLACEMENT CONTROL OPTIONSCVP3LOAD SENSING WITH PRESSURE LIMITER (CONTROL DIFFERENTIAL 350 PSI).
CONTROL DESIGN NUMBER1313-CONTROL DESIGN NUMBER
SPECIAL DESIGN OPTIONSS238S238-SPECIAL DESIGN OPTIONS
IPM FRAME SIZEPVB 6PVB 13.8cc Pump
Model Code 1PVB6-RSY-40-CVP3-13-S238