PVB6-RS-40-CVP3-13-S241, PVB6-RS-40-CVP3-13-S241-product-details

PVB6-RS-40-CVP3-13-S241, PVB6-RS-40-CVP3-13-S241

212AL00043A

Model code: PVB6-RS-40-CVP3-13-S241


Tools

Product specifications

Characteristic
Value
Description
BASIC MODELSPVBVARIABLE DISPLACEMENT TYPE
DISPLACEMENT613,81 cm3/r (0.84 in3/r)
RO(VIEWING SHAFT END)RCLOCKWISE
DISPLACEMENT ZONESONE SIDE OF CENTER (PRESSURE COMPENSATED MODELS ONLY)
PUMP DESIGN NUMBER4040-PUMP DESIGN NUMBER
DISPLACEMENT CONTROL OPTIONSCVP3LOAD SENSING WITH PRESSURE LIMITER (CONTROL DIFFERENTIAL 350 PSI).
CONTROL DESIGN NUMBER1313-CONTROL DESIGN NUMBER
SPECIAL DESIGN OPTIONSS241S241-SPECIAL DESIGN OPTIONS
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZEPVB 6PVB 13.8cc Pump
Model Code 1PVB6-RS-40-CVP3-13-S241