Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVB series pumps
239077
Thrust Plate-PVB 10/15 (Casting 567691)
239077
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
239077
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.240
Product height mm
82.296
Product length in
0.253
Product length mm
6.426
Product width in
3.240
Product width mm
82.296