SEAL
287458
Tools287458 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Seal |
| Product height in | 2.630 |
| Product height mm | 66.802 |
| Product length in | 0.266 |
| Product length mm | 6.756 |
| Product material | Carbon steel |
| Product width in | 2.630 |
| Product width mm | 66.802 |