Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Gasket |
| Product height in | 11.110 |
| Product height mm | 282.194 |
| Product length in | 0.010 |
| Product length mm | 0.254 |
| Product material | Carbon steel |
| Product width in | 9.290 |
| Product width mm | 235.966 |