Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | CYLINDER BLOCK | Cylinder block |
| Product height in | 3.900 | |
| Product height mm | 99.060 | |
| Product length in | 2.710 | |
| Product length mm | 68.834 | |
| Product width in | 3.900 | |
| Product width mm | 99.060 |
