Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASIC MODELS | PVB | VARIABLE DISPLACEMENT TYPE |
| DISPLACEMENT | 29 | 61,60 cm3/r (3.76 in3/r) |
| RO(VIEWING SHAFT END) | R | CLOCKWISE |
| DISPLACEMENT ZONE | S | ONE SIDE OF CENTER (PRESSURE COMPENSATED MODELS ONLY) |
| PUMP DESIGN NUMBER | 20 | ALL OTHER MODELS |
| DISPLACEMENT CONTROL OPTIONS | C | PRESSURE COMPENSATOR. PRESSURE ADJUSTMENT RANGE: PVB90: 19 TO 210 BAR (275 TO 3000 PSI), ALL OTHER MODELS: 17 TO 210 BAR (250 TO3000 PSI) |
| MAX DISPLACEMENT ADJUSTMENT | C | “C” OR “CM” COMPENSATOR |
| CONTROL DESIGN NUMBER | 11 | “C” AND “CM” CONTROLS. |
| BASIC MODELS | PVB | VARIABLE DISPLACEMENT TYPE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CONTROL DESIGN NUMBER | 11 | “C” AND “CM” CONTROLS. |
| DISPLACEMENT | 29 | 61,60 cm3/r (3.76 in3/r) |
| DISPLACEMENT CONTROL OPTIONS | C | PRESSURE COMPENSATOR. PRESSURE ADJUSTMENT RANGE: PVB90: 19 TO 210 BAR (275 TO 3000 PSI), ALL OTHER MODELS: 17 TO 210 BAR (250 TO3000 PSI) |
| DISPLACEMENT ZONE | S | ONE SIDE OF CENTER (PRESSURE COMPENSATED MODELS ONLY) |
| IPM FRAME SIZE | PVB 29 | PVB 61.6cc Pump |
| MAX DISPLACEMENT ADJUSTMENT | C | “C” OR “CM” COMPENSATOR |
| Model Code 1 | PVB29-RS-20-CC-11 | |
| PUMP DESIGN NUMBER | 20 | ALL OTHER MODELS |
| RO(VIEWING SHAFT END) | R | CLOCKWISE |