Product specifications
Characteristic | Value | Description |
|---|---|---|
| OIL TYPE | F3 | MINIRAL OIL AND FIRE RESISTANT FLUID |
| BASIC MODELS | PVB | VARIABLE DISPLACEMENT TYPE |
| DISPLACEMENT | 20 | 42,80 cm3/r (2.61 in3/r) |
| RO(VIEWING SHAFT END) | R | CLOCKWISE |
| DISPLACEMENT ZONE | S | ONE SIDE OF CENTER (PRESSURE COMPENSATED MODELS ONLY) |
| PUMP DESIGN NUMBER | 20 | ALL OTHER MODELS |
| DISPLACEMENT CONTROL OPTIONS | C | PRESSURE COMPENSATOR. PRESSURE ADJUSTMENT RANGE: PVB90: 19 TO 210 BAR (275 TO 3000 PSI), ALL OTHER MODELS: 17 TO 210 BAR (250 TO3000 PSI) |
| CONTROL DESIGN NUMBER | 11 | “C” AND “CM” CONTROLS. |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | PVB 20 | PVB 42.8cc Pump |
| Model Code 1 | F3-PVB20-RS-20-C-11 |