Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASIC MODELS | PVB | VARIABLE DISPLACEMENT TYPE |
| DISPLACEMENT | 20 | 42,80 cm3/r (2.61 in3/r) |
| RO(VIEWING SHAFT END) | R | CLOCKWISE |
| DISPLACEMENT ZONE | S | ONE SIDE OF CENTER (PRESSURE COMPENSATED MODELS ONLY) |
| PUMP DESIGN NUMBER | 20 | ALL OTHER MODELS |
| DISPLACEMENT CONTROL OPTIONS | C | PRESSURE COMPENSATOR. PRESSURE ADJUSTMENT RANGE: PVB90: 19 TO 210 BAR (275 TO 3000 PSI), ALL OTHER MODELS: 17 TO 210 BAR (250 TO3000 PSI) |
| PR COMPENSATOR VARIATIONS | G | REMOTELY ADJUSTABLE PRESSURE SETTING. |
| CONTROL DESIGN NUMBER | 20 | “CG” CONTROL. |
| SPECIAL DESIGN OPTIONS | S30 | EXTRA DRAIN PORT TO PERMIT VERTICAL “SHAFT-UP” INSTALLATION. |
| BASIC MODELS | PVB | VARIABLE DISPLACEMENT TYPE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CONTROL DESIGN NUMBER | 20 | “CG” CONTROL. |
| DISPLACEMENT | 20 | 42,80 cm3/r (2.61 in3/r) |
| DISPLACEMENT CONTROL OPTIONS | C | PRESSURE COMPENSATOR. PRESSURE ADJUSTMENT RANGE: PVB90: 19 TO 210 BAR (275 TO 3000 PSI), ALL OTHER MODELS: 17 TO 210 BAR (250 TO3000 PSI) |
| DISPLACEMENT ZONE | S | ONE SIDE OF CENTER (PRESSURE COMPENSATED MODELS ONLY) |
| IPM FRAME SIZE | PVB 20 | PVB 42.8cc Pump |
| Model Code 1 | PVB20-RS-20-CG-20-S30 | |
| PR COMPENSATOR VARIATIONS | G | REMOTELY ADJUSTABLE PRESSURE SETTING. |
| PUMP DESIGN NUMBER | 20 | ALL OTHER MODELS |
| RO(VIEWING SHAFT END) | R | CLOCKWISE |
| SPECIAL DESIGN OPTIONS | S30 | EXTRA DRAIN PORT TO PERMIT VERTICAL “SHAFT-UP” INSTALLATION. |