Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVB series pumps
4992762-002
ROD, ADJUSTMENT (WAS 354574) (PVE)
4992762-002
Tools
Add to comparison
Add to comparison
4992762-002
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.280
Product height mm
7.112
Product length in
6.370
Product length mm
161.798
Product material
Carbon steel
Product width in
0.280
Product width mm
7.112