PVM series code A pumps-product-category

PVM series code A pumps

Known for versatility, efficiency, and high pressure ratings, our compact PVM series code A open-circuit piston pumps offer industry-leading low noise levels, reducing the need for expensive sound enclosures or inline pulsation dampers.

Features and benefits

  • Can be customized for speed or noise level
  • Suitable for high-power industrial applications
  • Swashplate design

Specifications

  • Axial piston technology
  • Displacement 18 cm3 to 141 cm3 [1.1 in3 to 8.6 in3]
  • Continuous pressure rating 315 bar [4,600 psi]

Applications

  • Mining machinery
  • Injection-molding machines
  • Metal-forming machines
  • Oil and gas equipment
  • Conveyor lines
  • Primary metals