PVM series code A pumps
Known for versatility, efficiency, and high pressure ratings, our compact PVM series code A open-circuit piston pumps offer industry-leading low noise levels, reducing the need for expensive sound enclosures or inline pulsation dampers.
Features and benefits
- Can be customized for speed or noise level
- Suitable for high-power industrial applications
- Swashplate design
Specifications
- Axial piston technology
- Displacement 18 cm3 to 141 cm3 [1.1 in3 to 8.6 in3]
- Continuous pressure rating 315 bar [4,600 psi]
Applications
- Mining machinery
- Injection-molding machines
- Metal-forming machines
- Oil and gas equipment
- Conveyor lines
- Primary metals