Product specifications
Characteristic | Value | Description |
|---|---|---|
| DISPLACEMENT | 045 | 45.1 cm3/r [2.75 in3/r] (280 bar MAX) |
| VALVE PLATE | E | INDUSTRIAL (1800 r/min MAX) |
| INPUT ROTATION | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 06 | SAE J744-25-1 SAE B-B STRAIGHT KEYED (MODEL 018 028 045 AND 057) |
| Mounting flange | C | SAE J744-101-2 (B 2-BOLT) (MODELS 018 028 045) |
| MAIN PORT LOCATION | S | SIDE |
| PORT OPTIONS | 02 | SAE J518 FLANGE PORTS SAE AUXILIARY PORTS |
| PUMP SPECIAL FEATURES | AA | ADJUSTABLE MAX DISPLACEMENT STOP(CONTAINS SINGLE SHAFT SEAL) |
| CONTROL | B | PRESSURE AND FLOW COMPENSATOR WITH BLEED DOWN ORIFICE |
| PRESSURE COMP SET | 28 | 276-284 BAR [4002-4118 LBF/IN2] |
| FLOW COMP UNLD VLV RPC SET | 11 | 10-12 BAR [145-174 LBF/IN2] |
| UNLD VLV TQ CONTROL SET | 00 | NONE |
| COMP SPECIAL FEATURES | 0 | NONE |
| AUXILIARY MOUNTING | 0 | NONE (REAR PORT ONLY) |
| Paint | A | BLACK [DEFAULT] |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | A | A |
| AUXILIARY MOUNTING | 0 | NONE (REAR PORT ONLY) |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Code title | PVM | VICKERS VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS |
| COMP SPECIAL FEATURES | 0 | NONE |
| CONTROL | B | PRESSURE AND FLOW COMPENSATOR WITH BLEED DOWN ORIFICE |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | A | A |
| DISPLACEMENT | 045 | 45.1 cm3/r [2.75 in3/r] (280 bar MAX) |
| FLOW COMP UNLD VLV RPC SET | 11 | 10-12 BAR [145-174 LBF/IN2] |
| INPUT ROTATION | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 06 | SAE J744-25-1 SAE B-B STRAIGHT KEYED (MODEL 018 028 045 AND 057) |
| IPM FRAME SIZE | PVM "A" 045 | PVM Code A 45cc Pump |
| MAIN PORT LOCATION | S | SIDE |
| Model Code 1 | PVM045ER06CS02AAB28110000A0A | |
| Mounting flange | C | SAE J744-101-2 (B 2-BOLT) (MODELS 018 028 045) |
| Paint | A | BLACK [DEFAULT] |
| PORT OPTIONS | 02 | SAE J518 FLANGE PORTS SAE AUXILIARY PORTS |
| PRESSURE COMP SET | 28 | 276-284 BAR [4002-4118 LBF/IN2] |
| PUMP SPECIAL FEATURES | AA | ADJUSTABLE MAX DISPLACEMENT STOP(CONTAINS SINGLE SHAFT SEAL) |
| UNLD VLV TQ CONTROL SET | 00 | NONE |
| VALVE PLATE | E | INDUSTRIAL (1800 r/min MAX) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
