Product specifications
Characteristic | Value | Description |
|---|---|---|
| CODE TITLE | PVM | VICKERS VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS |
| PRODUCT | VAR DISP OCP PVM PUMP | |
| DISPLACEMENT | 063 | 63.1 cm3/r [3.85 in3/r] (230 bar MAX) |
| VALVE PLATE | E | INDUSTRIAL (1800 r/min MAX) |
| INPUT ROTATION | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 09 | SAE J744-32-1 SAE C STRAIGHT KEYED (MODEL 057 074 098 AND 131) |
| MOUNTING FLANGE | E | SAE J744-127-2 (C 2-BOLT) (MODEL 057) |
| MAIN PORT LOCATION | S | SIDE |
| PORT OPTIONS | 02 | SAE J518 FLANGE PORTS SAE AUXILIARY PORTS |
| PUMP SPECIAL FEATURES | AA | ADJUSTABLE MAX DISPLACEMENT STOP(CONTAINS SINGLE SHAFT SEAL) |
| CONTROL | A | PRESSURE COMPENSATOR |
| PRESSURE COMP SET | 23 | 227-234 BAR [3277-3393 LBF/IN2] |
| FLOW COMP UNLD VLV RPC SET | 00 | NONE |
| UNLD VLV TQ CONTROL SET | 00 | NONE |
| COMP SPECIAL FEATURES | 0 | NONE |
| AUXILIARY MOUNTING | 1 | AUXILIARY MOUNT COVER PLATE |
| PAINT | A | BLACK [DEFAULT] |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | A | A |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | PVM "A" 063 | PVM Code A 63cc Pump |
| Model Code 1 | PVM063ER09ES02AAA2300000 0A0A |
