Product specifications
Characteristic | Value | Description |
|---|---|---|
| PRODUCT | VAR DISP OCP PVM PUMP | |
| DISPLACEMENT | 098 | 98.3 cm3/r [6.00 in3/r] (280 bar MAX) |
| VALVE PLATE | E | INDUSTRIAL (1800 r/min MAX) |
| INPUT ROTATION | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 10 | SAE J744-38-1 SAE C-C STRAIGHT KEYED (MODEL 074 098 AND 131) |
| Mounting Flange | G | SAE J744-127-4 (C 4-BOLT) (MODELS 057 074 098 AND 131) |
| MAIN PORT LOCATION | S | SIDE |
| PORT OPTIONS | 02 | SAE J518 FLANGE PORTS SAE AUXILIARY PORTS |
| PUMP SPECIAL FEATURES | AS | NITRILE/BUNA-N SHAFT SEAL WITH ADJUSTABLE MAX DISPLACEMENT STOP |
| CONTROL | L | PRESSURE AND FLOW COMPENSATOR WITHOUT BLEED DOWN ORIFICE AND WITH TORQUE CONTROL |
| PRESSURE COMP SET | 28 | 276-284 BAR [4002-4118 LBF/IN2] |
| FLOW COMP UNLD VLV RPC SET | 20 | 19-21 BAR [275.5-304.5 LBF/IN2] |
| UNLD VLV TQ CONTROL SET | 50 | 50% OF RATED TORQUE |
| COMP SPECIAL FEATURES | 0 | NONE |
| AUXILIARY MOUNTING | 1 | AUXILIARY MOUNT COVER PLATE |
| Paint | 0 | NO PAINT |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | A | A |
| AUXILIARY MOUNTING | 1 | AUXILIARY MOUNT COVER PLATE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CODE TITLE | PVM | VICKERS VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS |
| COMP SPECIAL FEATURES | 0 | NONE |
| CONTROL | L | PRESSURE AND FLOW COMPENSATOR WITHOUT BLEED DOWN ORIFICE AND WITH TORQUE CONTROL |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | A | A |
| DISPLACEMENT | 098 | 98.3 cm3/r [6.00 in3/r] (280 bar MAX) |
| FLOW COMP UNLD VLV RPC SET | 20 | 19-21 BAR [275.5-304.5 LBF/IN2] |
| INPUT ROTATION | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 10 | SAE J744-38-1 SAE C-C STRAIGHT KEYED (MODEL 074 098 AND 131) |
| IPM FRAME SIZE | PVM "A" 098 | PVM Code A 98cc Pump |
| MAIN PORT LOCATION | S | SIDE |
| Model Code 1 | PVM098ER10GS02ASL2820500100A | |
| Mounting Flange | G | SAE J744-127-4 (C 4-BOLT) (MODELS 057 074 098 AND 131) |
| Paint | 0 | NO PAINT |
| PORT OPTIONS | 02 | SAE J518 FLANGE PORTS SAE AUXILIARY PORTS |
| PRESSURE COMP SET | 28 | 276-284 BAR [4002-4118 LBF/IN2] |
| PRODUCT | VAR DISP OCP PVM PUMP | |
| PUMP SPECIAL FEATURES | AS | NITRILE/BUNA-N SHAFT SEAL WITH ADJUSTABLE MAX DISPLACEMENT STOP |
| UNLD VLV TQ CONTROL SET | 50 | 50% OF RATED TORQUE |
| VALVE PLATE | E | INDUSTRIAL (1800 r/min MAX) |