Product specifications
Characteristic | Value | Description |
|---|---|---|
| DISPLACEMENT | 050 | 50.0 cm3/r [3.05 in3/r] (230 bar MAX) |
| VALVE PLATE | M | MOBILE EQUIPMENT SPEEDS |
| INPUT ROTATION | L | COUNTERCLOCKWISE (LEFTHAND) |
| INPUT SHAFT | 07 | SAE J744-22-4 SAE B 13T SPLINE (MODEL 018 028 045 AND 057) |
| Mounting flange | C | SAE J744-101-2 (B 2-BOLT) (MODELS 018 028 045) |
| MAIN PORT LOCATION | S | SIDE |
| PORT OPTIONS | 02 | SAE J518 FLANGE PORTS SAE AUXILIARY PORTS |
| PUMP SPECIAL FEATURES | AA | ADJUSTABLE MAX DISPLACEMENT STOP(CONTAINS SINGLE SHAFT SEAL) |
| CONTROL | B | PRESSURE AND FLOW COMPENSATOR WITH BLEED DOWN ORIFICE |
| PRESSURE COMP SET | 23 | 227-234 BAR [3277-3393 LBF/IN2] |
| FLOW COMP UNLD VLV RPC SET | 20 | 19-21 BAR [275.5-304.5 LBF/IN2] |
| UNLD VLV TQ CONTROL SET | 00 | NONE |
| COMP SPECIAL FEATURES | 0 | NONE |
| AUXILIARY MOUNTING | 1 | AUXILIARY MOUNT COVER PLATE |
| Paint | A | BLACK [DEFAULT] |
| CUSTOMER IDENTIFICATION | G | ATEX CERTIFICATION LABEL |
| DESIGN CODE | A | A |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Code title | PVM | VICKERS VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS |
| IPM FRAME SIZE | PVM "A" 050 | PVM Code A 50cc Pump |
| Model Code 1 | PVM050ML07CS02AAB23200001AGA |