Product specifications
Characteristic | Value | Description |
|---|---|---|
| DISPLACEMENT | 098 | 98.3 cm3/r [6.00 in3/r] (280 bar MAX) |
| VALVE PLATE | E | INDUSTRIAL (1800 r/min MAX) |
| INPUT ROTATION | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 09 | SAE J744-32-1 SAE C STRAIGHT KEYED (MODEL 057 074 098 AND 131) |
| Mounting Flange | G | SAE J744-127-4 (C 4-BOLT) (MODELS 057 074 098 AND 131) |
| MAIN PORT LOCATION | S | SIDE |
| PORT OPTIONS | 02 | SAE J518 FLANGE PORTS SAE AUXILIARY PORTS |
| Pump special features | AA | ADJUSTABLE MAX DISPLACEMENT STOP(CONTAINS SINGLE SHAFT SEAL) |
| CONTROL | L | PRESSURE AND FLOW COMPENSATOR WITHOUT BLEED DOWN ORIFICE AND WITH TORQUE CONTROL |
| PRESSURE COMP SET | 28 | 276-284 BAR [4002-4118 LBF/IN2] |
| FLOW COMP UNLD VLV RPC SET | 20 | 19-21 BAR [275.5-304.5 LBF/IN2] |
| UNLD VLV TQ CONTROL SET | 40 | 40% OF RATED TORQUE |
| COMP SPECIAL FEATURES | 0 | NONE |
| AUXILIARY MOUNTING | C | SAE B 2-/4-BOLT 13T SPLINE MODELS 028 045 057 074 098 AND 131 |
| Paint | A | BLACK [DEFAULT] |
| Customer identification | 0 | NONE |
| DESIGN CODE | A | A |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Code title | PVM | VICKERS VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS |
| IPM FRAME SIZE | PVM "A" 098 | PVM Code A 98cc Pump |
| Model Code 1 | PVM098ER09GS02AAL2820400CA0A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |