Vickers by Danfoss PVM Series Open Circuit Piston Pump 123AL00529A (RIGHT)

PVM057ER09GS0200A070000CA0A, PVM057ER09GS0200A070000CA0A

123AL01373A

Model code: PVM057ER09GS0200A070000CA0A


Tools

Product specifications

Characteristic
Value
Description
PRODUCTVAR DISP OCP PVM PUMP
DISPLACEMENT05757.4 cm3/r [3.50 in3/r] (280 bar MAX)
VALVE PLATEEINDUSTRIAL (1800 r/min MAX)
INPUT ROTATIONRCLOCKWISE (RIGHTHAND)
INPUT SHAFT09SAE J744-32-1 SAE C STRAIGHT KEYED (MODEL 057 074 098 AND 131)
MOUNTING FLANGEGSAE J744-127-4 (C 4-BOLT) (MODELS 057 074 098 AND 131)
MAIN PORT LOCATIONSSIDE
PORT OPTIONS02SAE J518 FLANGE PORTS SAE AUXILIARY PORTS
PUMP SPECIAL FEATURES00NONE (CONTAINS SINGLE SHAFT SEAL)
CONTROLAPRESSURE COMPENSATOR
PRESSURE COMP SET0766-74 BAR [957-1073 LBF/IN2]
FLOW COMP UNLD VLV RPC SET00NONE
UNLD VLV TQ CONTROL SET00NONE
COMP SPECIAL FEATURES0NONE
AUXILIARY MOUNTINGCSAE B 2-/4-BOLT 13T SPLINE MODELS 028 045 057 074 098 AND 131
PaintABLACK [DEFAULT]
CUSTOMER IDENTIFICATION0NONE
DESIGN CODEAA
BrandVICKERS BY DANFOSSVickers by Danfoss
Code titlePVMVICKERS VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS
IPM FRAME SIZEPVM "A" 057PVM Code A 57cc Pump
Model Code 1PVM057ER09GS0200A070000CA0A