PVM141ER12GS02AAL2320800 000A, PVM141ER12GS02AAL2320800 000A-product-details

PVM141ER12GS02AAL2320800 000A, PVM141ER12GS02AAL2320800 000A

123AL01970A

Model code: PVM141ER12GS02AAL2320800 000A


Tools

Product specifications

Characteristic
Value
Description
IPM FRAME SIZEPVM "A" 141PVM Code A 141cc Pump
Model Code 1PVM141ER12GS02AAL2320800 000A