Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code A pumps
5510-015
PUMP_ASSY
5510-015
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
5510-015
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
21.140
Product height mm
536.956
Product length in
32.310
Product length mm
820.674
Product width in
18.700
Product width mm
474.980