Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | COMPENSATOR | Compensator |
| Product height in | 0.990 | |
| Product height mm | 25.146 | |
| Product length in | 4.725 | |
| Product length mm | 120.015 | |
| Product width in | 1.620 | |
| Product width mm | 41.148 |
