Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 1.174 |
| Item type | O-Ring |
| Outside diameter IN | 1.277 |
| Product height in | 1.277 |
| Product height mm | 32.436 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product width in | 1.277 |
| Product width mm | 32.436 |
| Thickness IN | 0.103 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
