Product specifications
Characteristic | Value | Description |
|---|---|---|
| Code title | PVM | VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS |
| DISPLACEMENT | 057 | 57.4 cm3/r [3.50 in3/r] (315 bar MAX) |
| Valve Plate | E | INDUSTRIAL (1800 r/min MAX) |
| INPUT ROTATION | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 09 | SAE J744-32-1, SAE C, STRAIGHT KEYED (MODEL 057,074,098 AND 131) |
| Mounting flange | G | SAE J744-127-4 (C 4-BOLT)(MODELS 057,074,098 AND 131) |
| MAIN PORT LOCATION | S | SIDE |
| PORT OPTIONS | 2 | SAE J518 FLANGE PORTS, SAE AUXILIARY PORTS |
| CONTROL | 0 | NONE |
| Pressure comp setting | 000 | NONE |
| FLOW COMP SETTING | 00 | NONE |
| POWER CONTROL SETTING | 000 | NONE |
| AUXILIARY MOUNTING | 0 | NONE (NON-THROUGH DRIVE) |
| Paint | A | BLACK [DEFAULT] |
| DESIGN CODE | B | B |
| DIFFERENTIATOR | - | - |
| PUMP SPECIAL FEATURES | 00 | ADJUSTABLE MAX DISPLACEMENT STOP [DEFAULT] |
| COMPENSATOR SPECIAL FEATURES | 0 | NONE |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| AUXILIARY MOUNTING | 0 | NONE (NON-THROUGH DRIVE) |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Code title | PVM | VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS |
| COMPENSATOR SPECIAL FEATURES | 0 | NONE |
| CONTROL | 0 | NONE |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | B | B |
| DIFFERENTIATOR | - | - |
| DISPLACEMENT | 057 | 57.4 cm3/r [3.50 in3/r] (315 bar MAX) |
| FLOW COMP SETTING | 00 | NONE |
| INPUT ROTATION | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 09 | SAE J744-32-1, SAE C, STRAIGHT KEYED (MODEL 057,074,098 AND 131) |
| IPM FRAME SIZE | PVM "B" 057 | PVM Code B 57cc Pump |
| MAIN PORT LOCATION | S | SIDE |
| Model Code 1 | PVM057ER09GS20000000000AB-0000 | |
| Mounting flange | G | SAE J744-127-4 (C 4-BOLT)(MODELS 057,074,098 AND 131) |
| Paint | A | BLACK [DEFAULT] |
| PORT OPTIONS | 2 | SAE J518 FLANGE PORTS, SAE AUXILIARY PORTS |
| POWER CONTROL SETTING | 000 | NONE |
| Pressure comp setting | 000 | NONE |
| PUMP SPECIAL FEATURES | 00 | ADJUSTABLE MAX DISPLACEMENT STOP [DEFAULT] |
| Valve Plate | E | INDUSTRIAL (1800 r/min MAX) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |