Product specifications
Characteristic | Value | Description |
|---|---|---|
| Code title | PVM | VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS |
| DISPLACEMENT | 081 | 81.0 cm3/r [4.94 in3/r] (230 bar MAX) |
| VALVE PLATE | E | INDUSTRIAL (1800 r/min MAX) |
| INPUT ROTATION | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 10 | SAE J744-38-1, SAE C-C STRAIGHT KEYED (MODEL 074,098 AND 131) |
| Mounting flange | G | SAE J744-127-4 (C 4-BOLT)(MODELS 057,074,098 AND 131) |
| MAIN PORT LOCATION | S | SIDE |
| PORT OPTIONS | 2 | SAE J518 FLANGE PORTS, SAE AUXILIARY PORTS |
| CONTROL | E | INDUSTRIAL CONTROL (PRESSURE AND FLOW COMPENSATED) (MODEL 057 THRU 141) |
| Pressure comp setting | 000 | NONE |
| FLOW COMP SETTING | 20 | 20±1 bar [290±14.5 lbf/in2][DEFAULT] |
| POWER CONTROL SETTING | 000 | NONE |
| AUXILIARY MOUNTING | E | SAE C, 2-/4-BOLT, 14T SPLINE (MODELS 057,074,098 AND 131) |
| Paint | A | BLACK [DEFAULT] |
| DESIGN CODE | B | B |
| DIFFERENTIATOR | - | - |
| PUMP SPECIAL FEATURES | 00 | ADJUSTABLE MAX DISPLACEMENT STOP [DEFAULT] |
| COMPENSATOR SPECIAL FEATURES | 0 | NONE |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| AUXILIARY MOUNTING | E | SAE C, 2-/4-BOLT, 14T SPLINE (MODELS 057,074,098 AND 131) |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Code title | PVM | VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS |
| COMPENSATOR SPECIAL FEATURES | 0 | NONE |
| CONTROL | E | INDUSTRIAL CONTROL (PRESSURE AND FLOW COMPENSATED) (MODEL 057 THRU 141) |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | B | B |
| DIFFERENTIATOR | - | - |
| DISPLACEMENT | 081 | 81.0 cm3/r [4.94 in3/r] (230 bar MAX) |
| FLOW COMP SETTING | 20 | 20±1 bar [290±14.5 lbf/in2][DEFAULT] |
| INPUT ROTATION | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 10 | SAE J744-38-1, SAE C-C STRAIGHT KEYED (MODEL 074,098 AND 131) |
| IPM FRAME SIZE | PVM "B" 081 | PVM Code B 81cc Pump |
| MAIN PORT LOCATION | S | SIDE |
| Model Code 1 | PVM081ER10GS2E00020000EAB-0000 | |
| Mounting flange | G | SAE J744-127-4 (C 4-BOLT)(MODELS 057,074,098 AND 131) |
| Paint | A | BLACK [DEFAULT] |
| PORT OPTIONS | 2 | SAE J518 FLANGE PORTS, SAE AUXILIARY PORTS |
| POWER CONTROL SETTING | 000 | NONE |
| Pressure comp setting | 000 | NONE |
| PUMP SPECIAL FEATURES | 00 | ADJUSTABLE MAX DISPLACEMENT STOP [DEFAULT] |
| VALVE PLATE | E | INDUSTRIAL (1800 r/min MAX) |