Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Compensator |
| Product height in | 0.970 |
| Product height mm | 24.638 |
| Product length in | 4.310 |
| Product length mm | 109.474 |
| Product material | Cast iron |
| Product width in | 1.190 |
| Product width mm | 30.226 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
