Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | O-ring |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 0.650 |
| Product length mm | 16.510 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
