Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | COMPENSATOR | Compensator |
| Product height in | 0.127 | |
| Product height mm | 3.228 | |
| Product length in | 6.570 | |
| Product length mm | 166.878 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 1.700 | |
| Product width mm | 43.180 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
