Compensator S/A
115083-001
Tools115083-001 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Compensator |
| Product height in | 3.220 |
| Product height mm | 81.788 |
| Product length in | 7.440 |
| Product length mm | 188.976 |
| Product material | Cast iron |
| Product width in | 1.700 |
| Product width mm | 43.180 |