Compensator S/A
115083-002
Tools115083-002 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Compensator |
| Product height in | 3.230 |
| Product height mm | 82.042 |
| Product length in | 5.795 |
| Product length mm | 147.193 |
| Product material | Cast iron |
| Product width in | 3.228 |
| Product width mm | 81.991 |