Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | 0.199 | |
| Product height mm | 5.055 | |
| Product length in | 0.500 | |
| Product length mm | 12.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.199 | |
| Product width mm | 5.055 | |
| Used with | STANDARD PART | Standard part |
