PISTON
241924
Tools241924 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Piston rod |
| Product height in | 0.687 |
| Product height mm | 17.452 |
| Product length in | 2.750 |
| Product length mm | 69.850 |
| Product material | Carbon steel |
| Product width in | 0.687 |
| Product width mm | 17.452 |