Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
248812
PIN
248812
Tools
Add to comparison
Add to comparison
248812
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.109
Product height mm
2.769
Product length in
1.375
Product length mm
34.925
Product width in
0.109
Product width mm
2.769