Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
248836
PIN
248836
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
248836
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.130
Product height mm
3.302
Product length in
1.630
Product length mm
41.402
Product width in
0.130
Product width mm
3.302