Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
251108
Bearing same as16240-11616
251108
Tools
Add to comparison
Add to comparison
251108
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.312
Product height mm
33.325
Product length in
1.000
Product length mm
25.400
Product material
Carbon steel
Product width in
1.312
Product width mm
33.325