DRIVE SHAFT
286848
Tools286848 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Drive shaft |
| Product height in | 1.970 |
| Product height mm | 50.038 |
| Product length in | 6.680 |
| Product length mm | 169.672 |
| Product material | Carbon steel |
| Product width in | 1.970 |
| Product width mm | 50.038 |