Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
295262
SEAL
295262
Where to buy
Export PDF
Tools
Add to comparison
295262
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.450
Product height mm
62.230
Product length in
2.454
Product length mm
62.332
Product width in
2.450
Product width mm
62.230