Seal,Thru Shaft-PVB45
311705
Tools311705 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Shaft seal |
| Product height in | 1.630 |
| Product height mm | 41.402 |
| Product length in | 0.270 |
| Product length mm | 6.858 |
| Product material | Carbon steel |
| Product width in | 1.630 |
| Product width mm | 41.402 |