Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 80 |
| Item type | Gasket |
| Product color finish | Black |
| Product height in | 5.652 |
| Product height mm | 143.561 |
| Product length in | 0.055 |
| Product length mm | 1.397 |
| Product material | Butadiene acrylonitrile |
| Product width in | 5.940 |
| Product width mm | 150.876 |
| Thickness IN | 0.055 |
| Thickness MM | 1.40 |