Shaft Seal - PVB10/15
343573
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 2.130 |
| Product height mm | | 54.102 |
| Product length in | | 2.131 |
| Product length mm | | 54.127 |
| Product width in | | 2.130 |
| Product width mm | | 54.102 |